??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Böllhoff
Description
ISO 4014 - Steel 5.6 zinc-plated
Bill of material
BÖLLHOFF 40145.6VZ1245
Article number
Preview
e-class-no.
23-11-01-01
b l longer than 200
49
b l up to 125
30
b l up to 200
36
c max.
0.6
c min.
0.15
da max.
13.7
Diameter (d)
M 12
ds max.
12
dw min. A
16.63
dw min. B
16.47
e min. A
20.03
e min. B
19.85
k
7.5
k max. A
7.68
k max. b
7.79
k min. A
7.32
k min. b
7.21
l max. A
l max. B
l min. A
l min. B
Length (l)
Pitch (P)
1.75
Product grade
A
r min.
0.6
s max.
18
s min. A
17.73
s min. B
17.57
Standard designation
ISO
Head shape
Hexagon head
Thread type
Metric thread
Force application
Hexagon head
Standard-variant
similar to DIN 931
Surface
zinc-plated
Tip/Thread end
Standard
Material version
5.6
Previews
3D
Dimension
2D
Download CAD models