??
Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
BUMAX
Description
ISO 4014 BUMAX DX 129 - Hexagon Head Cap screw ISO 4014 (DIN 931)
Bill of material
BUMAX 4014D610100129
Part number
Description
Level of Detail
Diameter
mm
Length
mm
Pitch
mm
Width across flats, max
mm
Head thickness
mm
Width across corners min.
mm
Thread length
mm
Weight per 100 units
kg
Standard
ISO 4014
Diameter of washer face
mm
Shank length, min
mm
Shank length, max
mm
Web Link
Web link
PDF Web Link
PDF Web Link
Tensile strength
min 1200 MPa
Yield strength
min 1080 MPa
Steel grade
Duplex D6 EN 1.4462, UNS S32205
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Previews
3D
Dimension
2D
Download CAD models