目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ISDBCR-LX-WA-400-40-1000-T1-S-A1E-AQ
IAI
Clean Room Robot
ISDBCR/ISPDBCR Series
Powered by
CAD模型選擇
{iai/clean_room_robot/isdbcr_ispdbcr_series/isdbcr_ispdbcr_series_lx_400_asmtab.prj},{NB=ISDBCR-LX-WA-400-40-1000-T1-S-A1E-AQ-10},{SERIES=ISDBCR},{PR=Standard},{TYPE=LX},{MOT=400},{XTYPE=8},{ENTYPE=WA},{LBS=40},{LBSX=40,20},{SO=1},{S=1000},{CONT=T1},{SX=[1000:2500/50]},{CTYPE=1},{LTC=3},{OPTBRAKE=},{OPTBRAKEX=1,'No',2,'Yes'},{OPTIONCD=-A1E},{OPTAQ=Yes},{OPTAXIS=1},{OPTLS=1},{OPTCS=1},{OPTREV=1},{OPTGB=},{OPTSHC=},{OPTSPJ=},{POS=0},{VERS=8},{PPATH=isdbcr_ispdbcr_series_asmtpl.prj},{SY=[1050:2450/100]}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
IAI
Description
ISDBCR/ISPDBCR - LX - 400W
Bill of material
ISDBCR-LX-WA-400-40-1000-T1-S-A1E-AQ
Order number
ISDBCR-LX-WA-400-40-1000-T1-S-A1E-AQ
ISDBCR-LX-WA-400-40-1000-T1-S-A1E-AQ
Series
ISDBCR
ISDBCR
Precision
Standard
Standard
Type
LX
Motor Output
400
W
Encoder Type
Battery Less Abso
Absolute
Incremental
Battery Less Abso
Absolute
Incremental
Lead
40.000
20.000
40.000
20.000
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
Controller
T1
T2
T4
T1
T2
T4
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Cable Length
3
5
3
5
mm
Option: Brake
No
Yes
No
Yes
Option : cable direction
A1E : left/back
A1S : left/side
A3E : right/back
A3S : right/side
A1E : left/back
A1S : left/side
A3E : right/back
A3S : right/side
Option : AQ Seal
Yes
Option : Axis type
No
Master
Master ( Reverse Sensor )
Slave
No
Master
Master ( Reverse Sensor )
Slave
Option : Limit Switch
No
Standard
Reverse
No
Standard
Reverse
Option : Creep sensor
No
Standard
Reverse
No
Standard
Reverse
Option: Reversed home specification
No
Yes
No
Yes
Option : Guide with ball-retaining mechanism
N/A
N/A
Option: Straightness Hi-precision
No
Yes
No
Yes
Option: Section-pipe joint R/L-reversed
Standard
Reverse
Standard
Reverse
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型