카탈로그: IAI
생성됨: 21.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ISDBCR-LX-WA-200-40-1000-T1-S-A1E-AQ
IAI
Clean Room Robot
ISDBCR/ISPDBCR Series
Powered by
CAD모델 선택
{iai/clean_room_robot/isdbcr_ispdbcr_series/isdbcr_ispdbcr_series_lx_200_asmtab.prj},{NB=ISDBCR-LX-WA-200-40-1000-T1-S-A1E-AQ-10},{SERIES=ISDBCR},{PR=Standard},{TYPE=LX},{MOT=200},{XTYPE=7},{ENTYPE=WA},{LBS=40},{LBSX=40,20},{SO=1},{S=1000},{CONT=T1},{SX=[1000:2500/50]},{CTYPE=1},{LTC=3},{OPTBRAKE=},{OPTBRAKEX=1,'No',2,'Yes'},{OPTIONCD=-A1E},{OPTAQ=Yes},{OPTAXIS=1},{OPTLS=1},{OPTCS=1},{OPTREV=1},{OPTGB=},{OPTSHC=},{OPTSPJ=},{POS=0},{VERS=7},{PPATH=isdbcr_ispdbcr_series_asmtpl.prj},{SY=[1050:2450/100]}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
IAI
Description
ISDBCR/ISPDBCR - LX - 200W
Bill of material
ISDBCR-LX-WA-200-40-1000-T1-S-A1E-AQ
Order number
ISDBCR-LX-WA-200-40-1000-T1-S-A1E-AQ
ISDBCR-LX-WA-200-40-1000-T1-S-A1E-AQ
Series
ISDBCR
ISDBCR
Precision
Standard
Standard
Type
LX
Motor Output
200
W
Encoder Type
Battery Less Abso
Absolute
Incremental
Battery Less Abso
Absolute
Incremental
Lead
40.000
20.000
40.000
20.000
mm
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
Controller
T1
T2
T4
T1
T2
T4
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
No cable
Cable Length
3
5
3
5
mm
Option: Brake
No
Yes
No
Yes
Option : cable direction
A1E : left/back
A1S : left/side
A3E : right/back
A3S : right/side
A1E : left/back
A1S : left/side
A3E : right/back
A3S : right/side
Option : AQ Seal
Yes
Option : Axis type
No
Master
Master ( Reverse Sensor )
Slave
No
Master
Master ( Reverse Sensor )
Slave
Option : Limit Switch
No
Standard
Reverse
No
Standard
Reverse
Option : Creep sensor
No
Standard
Reverse
No
Standard
Reverse
Option: Reversed home specification
No
Yes
No
Yes
Option : Guide with ball-retaining mechanism
N/A
N/A
Option: Straightness Hi-precision
No
Yes
No
Yes
Option: Section-pipe joint R/L-reversed
Standard
Reverse
Standard
Reverse
Position of Slider
mm
값 입력 POS
Position of Slider
mm
cm
inch
ft
확인
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성