??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ISDBCR/ISPDBCR - L - 200W
Bill of material
ISDBCR-L-WA-200-40-100-T1-S-A1E-AQ
Order number
Series
Precision
Type
L
Motor Output
200 W
Encoder Type
Lead
mm
Semi-order stroke
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Controller
Cable Type
Cable Length
mm
Option: Brake
Option : cable direction
Option : AQ Seal
Yes
Option : Axis type
Option : Limit Switch
Option : Creep sensor
Option: Reversed home specification
Option : Guide with ball-retaining mechanism
Option: Straightness Hi-precision
Option: Section-pipe joint R/L-reversed
Option: Double Sliders
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Position of slider 2
mm
Previews
3D
Dimension
2D
Download CAD models