??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
ISDB - MX - 400W
Bill of material
ISDB-MX-WA-400-48-800-T2-S-A1E-AQ
Order number
ISDB-MX-WA-400-48-800-T2-S-A1E-AQ
Series
ISDB
Precision
Standard
Type
MX
Motor Output
400 W
Encoder Type
Battery Less Abso
Lead
48 mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Controller
Cable Type
Cable Length
mm
Option: Brake
Option : cable direction
Option : AQ Seal
Yes
Option : Axis type
Option : Limit Switch
Option : Creep sensor
Option: Reversed home specification
Option : Guide with ball-retaining mechanism
Option: Straightness Hi-precision
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models