??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
ISB - MXM - 400W
Bill of material
ISB-MXM-WA-400-48-100-T2-S-A1S-AQ
Order number
ISB-MXM-WA-400-48-100-T2-S-A1S-AQ
Series
ISB
Precision
Standard
Type
MXM
Motor Output
400 W
Encoder Type
Battery Less Abso
Lead
48 mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Controller
Cable Type
Cable Length
mm
Option : cable direction
Option : AQ Seal
Yes
Option: Brake
Option : Creep sensor
Option : Limit Switch
Option : Axis type
Option : Guide with ball-retaining mechanism
Option: Reversed home specification
Option: Straightness Hi-precision
Number of slider
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Position of slider 2
mm
Previews
3D
Dimension
2D
Download CAD models