??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ISB/ISPB - MXL - 100W
Bill of material
ISB-MXL-WA-100-30-120-T1-S-A1E-AQ
Order number
Series
Precision
Motor Output
100 W
Type
MXL
Encoder Type
Lead
mm
Semi-order stroke
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Controller
Cable Type
Cable Length
mm
Option : cable direction
Option : AQ Seal
Yes
Option: Brake
Option : Axis type
Option : Limit Switch
Option : Creep sensor
Option: Reversed home specification
Option: Straightness Hi-precision
Option: Double slider
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
Position of slider 2
mm
Previews
3D
Dimension
2D
Download CAD models