您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
IRV10A-C06ZN-X1
SMC
bp4_air_line_equipment
air_line_equipment
IRV Vacuum Regulator
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/irv/irv-x1_asmtab.prj},{NB=IRV10A-C06ZN-X1},{BODY=(10) Max.flow 140 l/min(ANR)},{CONNECTION=(A) Single sided connections},{FITTING=},{TUBING=C06},{SWITCH=ZN},{OMSC=(X1) Integrated digital pressure switch for panel mounting},{PPATH=irv/../irv_x1/assembly/irv-x1_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
SMC
Description
IRV-X1 - Integrated digital pressure switch for panel mounting
Bill of material
IRV10A-C06ZN-X1
Body size
(10) Max.flow 140 l/min(ANR)
(10) Max.flow 140 l/min(ANR)
Connection
(A) Single sided connections
Fittings
(-) Straight
(L) Elbow
(-) Straight
(L) Elbow
Connection tubing O.D.
(C06) Metric dia 6
(C08) Metric dia 8
(N07) Inch dia 1/4
(N09) Inch dia 5/16
(C06) Metric dia 6
(C08) Metric dia 8
(N07) Inch dia 1/4
(N09) Inch dia 5/16
Digital pressure switch type
(ZN) With digital pressure switch (NPN open collector 1 output,With ZSE30A-C4H-N-MGD)
(ZP) With digital pressure switch (PNP open collector 1 output,With ZSE30A-C4H-P-MGD)
(ZA) With digital pressure switch (NPN open collector 2 output,With ZSE30A-C4H-A-MGD)
(ZB) With digital pressure switch (PNP open collector 2 output,With ZSE30A-C4H-B-MGD)
(ZN) With digital pressure switch (NPN open collector 1 output,With ZSE30A-C4H-N-MGD)
(ZP) With digital pressure switch (PNP open collector 1 output,With ZSE30A-C4H-P-MGD)
(ZA) With digital pressure switch (NPN open collector 2 output,With ZSE30A-C4H-A-MGD)
(ZB) With digital pressure switch (PNP open collector 2 output,With ZSE30A-C4H-B-MGD)
Made to order
(X1) Integrated digital pressure switch for panel mounting
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型