??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Afag
Description
IRG1-S Black - Control device
Bill of material
50559015 Control device IRG1-S Black
Order number
50559015
Type
IRG1-S Black
Dimension A
175 mm
Dimension B
80 mm
Dimension C
73 mm
Dimension D
25 mm
Dimension E
23 mm
Weight
1.6 kg
Operating temperature
0 - 45 °C
External target value preset
0 - 20 mA (DC), 0 - 10 VDC
Nominal output current
6 A AC
Input voltage
230 VAC
Output voltage
30 - 228 VAC
Supply voltage compensation
existent/suitable for
Alternation operation
existent/suitable for
Smooth start
0 - 4 s
Continous operation
existent/suitable for
Operating mode display
LED
Input of optical coupler invertable
existent/suitable for
Refillable vibratory hopper NVB
existent/suitable for
Vibratory hopper NVD
existent/suitable for
Industrial belt hopper IBB
not suitable for
Vibrator
existent/suitable for
Plug connector/pins
M8/4-pol.
Protection rating
IP54
Previews
3D
Dimensión
2D
Descarga de modelos CAD