??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Afag
Description
IRG1-S - Control device
Bill of material
50360105 Control device IRG1-S 230V
Order number
Type
Dimension A
175 mm
Dimension B
80 mm
Dimension C
60 mm
Dimension D
24 mm
Dimension E
25 mm
edz Files
CTN Huttwil
CTN Amberg
85044082
Weight
kg
Operating temperature
0 - 45 °C
External target value preset
0 - 20 mA (DC), 0 - 10 VDC
Nominal output current
6 A AC
Input voltage
230 VAC
Output voltage
30 - 228 VAC
Supply voltage compensation
existent/suitable for
Alternation operation
existent/suitable for
Smooth start
0 - 4 s
Continous operation
existent/suitable for
Operating mode display
LED
Input of optical coupler invertable
existent/suitable for
Refillable vibratory hopper NVB
existent/suitable for
Vibratory hopper NVD
existent/suitable for
Industrial belt hopper IBB
not suitable for
Vibrator
existent/suitable for
Plug connector/pins
M8/4-pol.
Protection rating
IP54
Previews
3D
Dimension
2D
Download CAD models