카탈로그: Afag
생성됨: 01.06.2023
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
50544384 Control device IRG 1-D 110V/60HZ
Afag
Feeding
Components
Control device
Phase angle controllers
IRG1-D - Controllers
Powered by
CAD모델 선택
{afag/zufuhren/komponenten/steuergeraete/phasenanschnittsteuergeraete/irg_1_d_steuergeraete/irg_1_d.prj},{NB=50544384 Steuergeraet IRG 1-D 110V/60HZ },{BNR=50544384},{A=175},{B=80},{C=61.5},{D=9},{E=25},{F=52},{G=163},{H=5.5},{GEW=1.06},{BF=60},{IDNR=},{TYP=IRG 1-D 110V/60HZ },{BS=115 VAC ±10%},{MS=60 / 120},{ASP=20 - 105 VAC},{AST=0 - 6 A},{SA=IP54},{SR=2 x 6.3 A},{AN=2m-Kabel mit NEMA-5-15-Stecker},{AS=2m-Kabel 3 x 1 mm² mit Hirschmann-Kupplungsdose STAK 20},{FO= +24 VDC Fremdspannung oder Kontakt},{SL=0 - 60},{SS=0 - 60},{UB=0 bis +40},{SW=JA},{AAO677=AFAG},{MANUFACTURER_URL=https://www.afag.com/en/home.html},{AAQ326=https://www.afag.com/en/home.html},{AAO676=50544384},{TC=IRG 1-D 110V/60Hz},{CERTIFICATION=CE, EMV, RoHS},{W=1.06},{DESCRIPTION_LONG=Phase control device}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Afag
Description
IRG 1-D - Control device
Bill of material
50544384 Control device IRG 1-D 110V/60HZ
Order number
50544384
50544384
Type
IRG 1-D 110V/60HZ
IRG 1-D 110V/60HZ
Dimension A
175
mm
Dimension B
80
mm
Dimension C
61.5
mm
Dimension D
9
mm
Dimension E
25
mm
Dimension F
52
mm
Dimension G
163
mm
ØH
5.5
mm
Weight
1.06
kg
Betriebsspannung
115 VAC ±10%
115 VAC ±10%
Betriebsfrequenz
60
60
Hz
Mechanische Schwingfrequenz (Halbwelle / Vollwelle), einstellbar
60 / 120
60 / 120
Hz
Output voltage
20 - 105 VAC
20 - 105 VAC
Ausgangsstrom
0 - 6 A
Protection rating
IP54
Sicherungen
2 x 6.3 A
Anschlussart Netz
2m-Kabel mit NEMA-5-15-Stecker
2m-Kabel mit NEMA-5-15-Stecker
Anschlussart Schwingförderer
2m-Kabel 3 x 1 mm² mit Hirschmann-Kupplungsdose STAK 20
Freigabe (Optokoppler)
+24 VDC Fremdspannung oder Kontakt
Smooth start
0 - 60
s
Sanftstop
0 - 60
s
Umgebungsbedingungen Betrieb: Temperaturbereich
0 to +40
°C
Schwingweitenregelung
YES
YES
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성