IR1200-01-A
SMC
bp4_air_line_equipment
air_line_equipment
IR1200-A/2200-A/3200-A Regulator
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/ir_200_a/ir_200_a_asmtab.prj},{NB=IR1200-01-A(0)},{BODY=(1) IR1200-A},{BODYX=1},{PRESSURE=0},{DIRECTION=0},{THREAD1=},{PORT=01},{OPTIONA=},{OPTIONB=},{SEMID=},{SEMIE=},{SEMIF=},{THREAD2=0},{PPATH=assembly/ir_200_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
IR1200-A/2200-A/3200-A - Regulator
Bill of material
IR1200-01-A
Body size
(1) IR1200-A
(1) IR1200-A
Set pressure range
(0) 0.02~0.2MPa
(1) 0.02~0.4MPa
(2) 0.02~0.8MPa
(0) 0.02~0.2MPa
(1) 0.02~0.4MPa
(2) 0.02~0.8MPa
Exhaust direction
(0) Bottom exhaust
(0) Bottom exhaust
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(01) 1/8
Mounting
(-) Without mounting option
(B) With bracket
(H) With hexagon panel nut (for panel mount)
(-) Without mounting option
(B) With bracket
(H) With hexagon panel nut (for panel mount)
Pressure gauge/Digital pressure switch
(-) Without pressure gauge
(G) Round type pressure gauge
(EA) NPN open collector 1 output
(EB) PNP open collector 1 output
(EC) NPN open collector 1 output + Analog voltage output
(ED) NPN open collector 1 output + Analog current output
(-) Without pressure gauge
(G) Round type pressure gauge
(EA) NPN open collector 1 output
(EB) PNP open collector 1 output
(EC) NPN open collector 1 output + Analog voltage output
(ED) NPN open collector 1 output + Analog current output
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Knob
(-) Upward
(V) Downward
(-) Upward
(V) Downward
Pressure unit
(-) Name plate and pressure gauge in imperial units: Mpa
(-) Name plate and pressure gauge in imperial units: Mpa
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성