??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IQ2008 - Sensors for limited space
Bill of material
IQ2008
Produktfoto
Kurzbeschreibung
IQ2008: Inductive sensor; 20 x 8 x 32 mm; normally open / normally closed; (par
Long Description
Inductive sensor; 20 x 8 x 32 mm; normally open / normally closed; (parameterisable); DC; PNP/NPN; 2 m PUR-Cable; IP 65; IP 66; IP 67; IP 68; Ambient temperature -40...85 °C; Switching frequency 300 Hz
Bestellnummer
IQ2008
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
IQ23007BFRKG/IO/2M/PUR
ERP Group Supplier
A2
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models