IP8001-010-Q
SMC
bp2_specialty_cylinder
IP Positioners
Powered by
CAD모델 선택
{smc/bp2_specialty_cylinder/ip/ip8001.prj},{NB=IP8001-010-Q},{IDNR=},{MODEL=IP8001},{TYPE=(001) Smart lever type},{PRESSURE=1},{SPECIFICATIONS=0},{ACCESSORIES1=},{WINDOW=},{CONNECTION=},{SUFFIX=-Q},{ATEX=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
IP8001 - Smart Positioner (Lever Type)
Bill of material
IP8001-010-Q
Type
(001) Smart lever type
Pressure gauge
(1) 0.2 MPa
(2) 0.3 MPa
(3) 1.0 MPa
(1) 0.2 MPa
(2) 0.3 MPa
(3) 1.0 MPa
Specifications
(0) Basic
(2) With output (Alarm output x 2 + analog output (4 to 20 mA DC))
(3) With HART transmission mode
(4) With intrinsically safe explosion protection construction + Output + HART transmission mode
(0) Basic
(2) With output (Alarm output x 2 + analog output (4 to 20 mA DC))
(3) With HART transmission mode
(4) With intrinsically safe explosion protection construction + Output + HART transmission mode
Accessories
() None (standard)
(E) For stroke 35 to 100 mm with lever unit
(F) For stroke 50 to 140 mm with lever unit
() None (standard)
(E) For stroke 35 to 100 mm with lever unit
(F) For stroke 50 to 140 mm with lever unit
LCD Window
() None
(W) Body with LCD window
() None
(W) Body with LCD window
Connection
() Air: Rc1/4 - Electric: G1/2
(M) Air: Rc1/4 - Electric: M20 x 1.5
(N) Air: Rc1/4 - Electric: NPT1/2
(1) Air: NPT1/4 - Electric: G1/2
(2) Air: NPT1/4 - Electric: M20 x 1.5
(3) Air: NPT1/4 - Electric: NPT1/2
(4) Air: G1/4 - Electric: G1/2
(5) Air: G1/4 - Electric: M20 x 1.5
(6) Air: G1/4 - Electric: NPT1/2
() Air: Rc1/4 - Electric: G1/2
(M) Air: Rc1/4 - Electric: M20 x 1.5
(N) Air: Rc1/4 - Electric: NPT1/2
(1) Air: NPT1/4 - Electric: G1/2
(2) Air: NPT1/4 - Electric: M20 x 1.5
(3) Air: NPT1/4 - Electric: NPT1/2
(4) Air: G1/4 - Electric: G1/2
(5) Air: G1/4 - Electric: M20 x 1.5
(6) Air: G1/4 - Electric: NPT1/2
Suffix
(Q) CE Marked
(Q) CE Marked
ATEX compliant
() Not possible
() Not possible
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성