??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Intermediate piece - -
Bill of material
23802111
Order No.
23802111
width
43 mm
height
18.4 mm
Length
70 mm
Previews
3D
2D
Download CAD models