MXG55C1S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
C-Lube Linear Roller Way Super MX
MX
MXG 55
Powered by
CAD模型選擇
{iko/linear_way_series/c_sleeve_linear_way_x_series/mx/mxg55/mxg55_slide.prj},{NB=MXG55C1S1(M14)},{NS=1},{H=70.00},{H1=9.00},{NTR=43.50},{W2=140.00},{W3=58.00},{W4=12.00},{L1=238.00},{L2=95.000},{L3=174.00},{L4=0.00},{L1X=0.00},{L5=20.00},{L6=70.00},{D1=12.50},{M1=14.00},{H2=17.00},{H3=16.00},{H5=14.00},{W=53.00},{H4=43.00},{D3=16.00},{D4=23.00},{HM=20.00},{E=60.00},{F=120.00},{A1=7.00},{A2=27.00},{B1=40.00},{B2=60.00},{L1J=247.00},{H3J=0.00},{A3=10.00},{A4=24.00},{B3=26.00},{B4=88.00},{M1J=4.00},{DPTJ1=8.00},{M2J=5.00},{DPTJ2=10.00},{Q=5.50},{QS=1.00},{Z=2.00},{J=8.00},{V=5.20},{VR=1.50},{VS=1.00},{C=174.00},{VSMT=5.00},{PX=5.00},{VC=5.20},{L4V=251.00},{L4Z=253.000},{LQ4=0.00},{ETR=26.80},{LN1=5.10},{SUM=},{THR=},{ES=},{CW=},{DES=},{SCR=},{TMH=M14},{SPEC=S1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Slide unit - MXG55
Bill of material
MXG55C1S1
Slide Unit Middle Mounting Holes with different pitch
No
Yes
No
Yes
Threaded Holes for Bellow attachment
No
J
JR
JL
No
J
JR
JL
Without End Seal
No
Yes
No
Yes
Double end seals
No
V
VR
VL
No
V
VR
VL
Scrapers
No
Z
ZR
ZL
No
Z
ZR
ZL
Type of Mounting hole
Tap Hole (M14)
Drilled Hole (Dia. 12.5)
Tap Hole (M14)
Drilled Hole (Dia. 12.5)
Specification
S1
S2
S1
S2
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型