您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
LWFS33C1R56S1
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Way F
LWFS
LWFS 33
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_f_series/lwfs/lwfs33/lwfs33_i_asmtab.prj},{NB=LWFS33C1R56S1(26.55,0,0_8)},{H=17.00},{H1=2.50},{NTR=8.50},{W2=50.00},{W3=29.00},{W4=10.50},{L1=53.10},{L2=15.00},{L3=35.30},{L4=56.00},{M1=4.00},{DPTH=5.00},{H3=3.20},{W=33.00},{H4=10.00},{W5=18.00},{W6=7.50},{D3=4.60},{D4=8.00},{HM=6.00},{E=20.00},{F=40.00},{LEND=10000.00},{LS=1520.00},{LMAX=1600.00},{NMAX=8.00},{ENOM=20.000},{EMIN=7.00},{EMINJ=13.00},{EMAXJ=33.00},{A1=4.00},{B1=3.25},{B2=43.50},{L1J=70.10},{L5J=5.00},{H3J=1.00},{A3=6.00},{B5=7.50},{B6=18.00},{Q=4.40},{QS=0.60},{Z=1.20},{J=10.00},{MD=4.50},{MT=1.70},{CD=0.70},{PC=6.30},{DC=1.00},{SC=2.00},{C1=0.200},{NS=1},{REF=},{THR=},{ES=},{CP=},{US=},{DES=},{SCR=},{L=56},{SPEC=S1},{EP=},{EPOS=8.0},{P1=26.55},{P2=0},{P3=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IKO (NIPPON THOMPSON CO.,LTD)
Description
Interchangeable, Assembled set - LWFS33
Bill of material
LWFS33C1R56S1
Number of Slide Unit
1.000
2.000
3.000
1.000
2.000
3.000
Opposite reference surfaces arrangement
No
Yes
No
Yes
Threaded Holes for Bellow attachment
No
J
JR
JS
No
J
JR
JS
Without End Seal
No
Yes
No
Yes
Capillary plate
No
Yes
No
Yes
Under seals
No
Yes
No
Yes
Double end seals
No
V
No
V
Scrapers
No
Z
No
Z
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
Specification
S1
S2
S1
S2
Position of hole of rail
No
Yes
No
Yes
Notice
-
Position of hole of rail
8.0
8.0
mm
Position of Slide Unit at Center
mm
Enter value for P1
Position of Slide Unit at Center
mm
cm
inch
ft
確定
Position of 2nd Slide Unit at Center
0.000
0.000
mm
Position of 3rd Slide Unit at Center
0.000
0.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型