??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Intelligent Connection Distributor ASV/ASK - ASV-I SCP(M)-10-15-NC 100
Bill of material
SCHMALZ 10.02.02.01565 ASV-I SCP(M)-10-15-NC 100
Name
10_02_02_01565
NNCUSTOM
ASV-I SCP(M)-10-15-NC 100
NTCUSTOM
Anschlussverteiler
NBCUSTOM
ASV-I SCP(M)-10-15-NC 100
LINACUSTOM
ASV-I SCP(M)-10-15-NC 100
Order number
10.02.02.01565
L
5000 mm
Material
PUR-Kabel
Weight
195 g
Previews
3D
2D
Download CAD models