??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Integral Frame Mirror Acorp Security SA06
Bill of material
integral_frame_mirror_acorp_security_sa06_sa06
VARIANTNAME
SA06
Percentage of Recycled Content
0.000
Low Emitting Material
1.000
Low Emitting Finish
1.000
Default Elevation
48.000
Width
10.063
Height
11.563
Depth
0.250
Warranty Information
Complete Unit - One Year
Version
2.0
URL
http://www.bradleycorp.com/
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/2222/9185.pdf
OmniClass Table 23 Title
Mirrors
OmniClass Table 23 Number
23.21.37.13.15
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Model
SA06
MasterFormat Title
Security Toilet Accessories
MasterFormat Number
10 28 13.53
Manufacturer
Bradley Corporation
Description
Security Framed Wall Mirror
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
C1030900
ADA Compliant
Yes
Previews
3D
2D
Download CAD models