您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3UG45811AW30
SIEMENS
Electric engineering, automation, process control engineering
Low-voltage switch technology
Monitoring equipment (low-voltage switch technology)
Powered by
CAD模型選擇
{siemens/27/27-37/27-37-18/27-37-18-07.prj},{NB=3UG45811AW30},{MANUID=3UG45811AW30},{AAB792=100.0},{AAB793=MIN},{AAB942=1.0},{AAB943=MIN},{AAB958=24.0},{AAB959=24.0},{AAB960=24},{AAC842=50},{AAC843=60},{AAM353=10.0},{AAP365=0},{AAP377=1},{AAP546=0},{BAA020=78.0},{BAB577=100.0},{BAF016=23.0},{BAH432=240.0},{BAH434=240.0},{BAH436=240},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85364900},{SUPPLIERALTNO=3UG4581-1AW30},{IMAGE=../../../_pool_/5c/8a/g_ic03_xx_01986p.png},{DESCSHORT=Isolation monitoring relay for non-grounded (IT) networks up to 400 V AC, 50-60}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
SIEMENS
Description
Insulation-/earth connection monitoring equipment
Bill of material
3UG45811AW30
Product number of the Manufacturer
3UG45811AW30
3UG45811AW30
Alternative product number
3UG4581-1AW30
3UG4581-1AW30
image
Short Description
Isolation monitoring relay for non-grounded (IT) networks up to 400 V AC, 50-60
Isolation monitoring relay for non-grounded (IT) networks up to 400 V AC, 50-60
Long Description
Insulation monitoring relay for ungrounded (IT) supply systems up to 400 V AC, 50-60 Hz Measuring range 1-100 kohm Supply voltage 24-240 V AC/DC 22.5 mm, 1 change-over contact screw terminal
Insulation monitoring relay for ungrounded (IT) supply systems up to 400 V AC, 50-60 Hz Measuring range 1-100 kohm Supply voltage 24-240 V AC/DC 22.5 mm, 1 change-over contact screw terminal
EAN
4011209901179
4011209901179
Manufacturer Name
Siemens
Manufacturer Type Description
Insulation monitoring relay for ungrounded (IT) supply systems up to 400 V
Insulation monitoring relay for ungrounded (IT) supply systems up to 400 V
max. response value impedance 1
100.0
kΩ
max. response value impedance 2
kΩ
min. response value impedance 1
1.0
kΩ
min. response value impedance 2
kΩ
min. rated control voltage Us with AC 50 Hz
24.0
V
min. rated control voltage Us with AC 60 Hz
24.0
V
min. rated control voltage Us with DC
24
V
Max. rated frequency
50
50
Hz
Min. rated frequency
60
60
Hz
line capacity
10.0
10.0
µF
Number of breaking contacts
0
Number of changers
1
1
Number of making contacts
0
Height
78.0
mm
Depth
100.0
mm
Type of actuation
AC/DC
detachable terminals present
false
Error storage is possible
true
Design of electrical connection
Screw connection
Width
23.0
23.0
mm
Max. rated AC voltage for controls, 50 Hz
240.0
V
max. rated AC voltage for controls (60 Hz)
240.0
V
Max. rated DC voltage for controls
240
V
Display for insulation value possible
false
Number of content units per order unit
1
Price Quantity
Minimum Order Quantity
1
Quantity Scale
1
Country of origin
DE
Customs tariff number
85364900
Link to Industry Mall
Link to Industry Mall
Link to technical data sheet
Link to technical data sheet
Link to 3D Image
Link to 3D Image
Link to Siemens Support Portal
Link to Siemens Support Portal
Link to Product Page
Link to Product Page
Link to Application example
Link to Application example
Link to Sales brochure
Link to Sales brochure
Link to Certificates
Link to Certificates
Link to Download
Link to Download
Link to FAQ
Link to FAQ
Link to Manual
Link to Manual
Link to product note
Link to product note
Link to Technical data
Link to Technical data
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型