??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Inserting Box 1/3 DIN A4 Portrait - 8.3" x 3.9"
Bill of material
02052A1/375
Part #
02052A1/375
Weight
99.0 g
Customs Tariff Number
39269097
ID #
151785
Certificate
Certificate
Certificate
Certificate
Previews
Download CAD models
No generation actions are associated with this part