??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Insert strips - for OM adaptor/support
Bill of material
9340.290
Model No.
9340.290
PDF Catalog
PDF Catalog
Designation 1
Insert strip 10x208mm
Designation 2
for OM adaptor
Length
208 mm
Width
10 mm
Packs of
2
CNSECLASS51
27-37-06-02
CNSECLASS70
27-40-06-13
CNSECLASS80
27-40-92-21
CNSETIM40
EC002270
Gewicht
0.060 kg
Previews
3D
Dimension
2D
Download CAD models