??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Insert strip - for Mini-PLS component adaptors
Bill of material
9623.000
Model No. SV
9623.000
PDF Catalog
PDF Catalog
Width
9 mm
Designation 1
Mini-PLS insert strip 9mm wide
Designation 2
for Mini-PLS component adaptors
Packs of
2
CNSECLASS51
27-37-03-02
CNSECLASS70
27-37-03-01
CNSECLASS80
27-37-92-01
CNSETIM40
EC002498
Gewicht
0.068 kg
Previews
3D
Dimension
2D
Download CAD models