??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® Series 10 Metric - WC Branham - Gearbox
Bill of material
IAS101:1LHA16B16
Part No.
Product
Ratio
1:1
A-Bore Shaft Dia.
16 mm
A-Bore Key Size
1/8 x 1/16
B-Bore Shaft Dia.
16 mm
B-Bore Key Size
1/8 x 1/16
Rotation
Mounting
Previews
3D
Dimension
2D
Download CAD models