??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet paper spare roll holder - Sanitary accessories
Bill of material
BA24IN152
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Drill / Glue
Width
80 mm
Height
93.5 mm
Length
107.5 mm
Installation height
0.3 m
Netto weight
0.240 kg
Main customs material
Stainless steel
Customs tariff number CH
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN152/
Previews
3D
Dimension
2D
Download CAD models