??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet paper holder - Sanitary accessories
Bill of material
BA24IN151
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Variant
with lid / shelf
Wall / standing model
Drill / Glue
Width
135 mm
Height
82 mm
Length
122.0 mm
Installation height
0.7 m
Netto weight
0.615 kg
Main customs material
Stainless steel
Customs tariff number CH
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN151/
Previews
3D
Dimension
2D
Download CAD models