??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
InnoTech Atira drawer, height 70 mm
Bill of material
9307113___(16,470X600)
HEADER
VARIANT CONFIGURATION FOR INNOTECH ATIRA, DRAWER HEIGHT 70 MM
CARCASE WIDTH (CW)
mm
Enter value for CW
CARCASE WIDTH (CW)
mm
cm
inch
ft
SIDE PANEL THICKNESS
16.000 mm
NOMINAL LENGTH (NL)
mm
PACKING TYPE
COLOUR
FRONT CONNECTOR FOR DRAWER SIDE PROFILE
REAR PANEL CONNECTOR
ACCESSORIES
DRAWER RUNNERS
QUADRO COMPACT
Previews
3D
2D
Download CAD models