??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Superior Sensor Technology
Description
Industrial Pressure Sensors - ND Series
Bill of material
ND030D-SM02-R
Order Number
Part Number
Multi-Range Lower Pressure Limit
Pa
Multi-Range Upper Pressure Limit
Pa
Number of Pressure Ranges
Update Rate
2.25 ms
BW Corner Frequency
1 - 200 Hz
Digital vs Analog
Digital
Accuracy % Range
%
Long-Term Stability (1st Year)
Pa
Short Term Error Band
Pa
Total Error Band
Pa
Positional Insesnsitivity
Z-Track Zero Tracking
50/60 Hertz Notch Filter
Yes
More Product Information
Link to Data Sheet
Packaging
Packaging Qty
256
Resolution
16 bit
Operating Temperature
-20 to 85 °C
Previews
3D
Dimension
2D
Download CAD models