??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom9 MVB/WTB male PL1 M3 set
Bill of material
HARTING 66630095034
Product number of the Manufacturer
66630095034
Short Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9
Long Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni
Manufacturer Type Description
InduCom9 MVB/WTB male PL1 M3 set
Alternative product number
66 63 009 5034
Manufacturer Name
HARTING
Delivery Time
40
Contact design
Pin
Brand
D-Sub
Pole number
9
certificate/approval
0
degree of protection
IP40
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models