??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom9 MVB/WTB female PL2 UNC set
Bill of material
HARTING 66630096040
Product number of the Manufacturer
66630096040
Short Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9
Long Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni, Mating side
Manufacturer Type Description
InduCom9 MVB/WTB female PL2 UNC set
Alternative product number
66 63 009 6040
Manufacturer Name
HARTING
Delivery Time
40
Contact design
Socket
Brand
D-Sub
Pole number
9
certificate/approval
0
degree of protection
IP40
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania