??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom9 MVB/WTB female PL2 UNC set
Bill of material
HARTING 66630095022
Product number of the Manufacturer
66630095022
Short Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9
Long Description
Bus interface, MVB/WTB interface, Cage-clamp termination, Female, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Contacts: 9, Conductor cross-section: 0.08 ... 0.5 mm², Copper alloy, Noble metal over Ni, Mating side
Manufacturer Type Description
InduCom9 MVB/WTB female PL2 UNC set
Alternative product number
66 63 009 5022
Manufacturer Name
HARTING
Delivery Time
40
Contact design
Socket
Brand
D-Sub
Pole number
9
certificate/approval
0
degree of protection
IP40
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part