??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom9 9p 2T-entry hexscrew 4-40
Bill of material
HARTING 66670090346
Preview
Product number of the Manufacturer
66670090346
Short Description
Shell housing, Size: D-Sub 1, Hexagonal screw, Thread 4-40 UNC, Top entry, 2x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Long Description
Shell housing, Size: D-Sub 1, Hexagonal screw, Thread 4-40 UNC, Top entry, 2x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Manufacturer Type Description
InduCom9 9p 2T-entry hexscrew 4-40
Alternative product number
66 67 009 0346
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
two piece
Yes
Brand
D-Sub InduCom
Manufacturer product designation
InduCom9 9p 2T-entry hexscrew 4-40
material
Zink print cast
splitable
Yes
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD