??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Inducom Crimp ferrule 14,0 - 15,0mm
Bill of material
HARTING 61030000061
Preview
Product number of the Manufacturer
61030000061
Short Description
Crimp ferrule, Inner diameter: 14 mm, Outer diameter: ‌15 mm
Long Description
Crimp ferrule, Inner diameter: 14 mm, Outer diameter: ‌15 mm
Manufacturer Type Description
Inducom Crimp ferrule 14,0 - 15,0mm
Alternative product number
61 03 000 0061
Manufacturer Name
HARTING
Delivery Time
45
Product type
Inducom Crimp ferrule 14,0 - 15,0mm
Manufacturer product description
Crimp ferrule, Inner diameter: 14 mm, Outer diameter: ‌15 mm
Manufacturer product designation
Crimp ferrule, Inner diameter: 14 mm, Outer diameter: ‌15 mm
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models