??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Inducom Crimp ferrule 13,7 - 15,0mm
Bill of material
HARTING 61030000060
Preview
Product number of the Manufacturer
61030000060
Short Description
Crimp ferrule, Inner diameter: 13.7 mm, Outer diameter: ‌15 mm
Long Description
Crimp ferrule, Inner diameter: 13.7 mm, Outer diameter: ‌15 mm
Manufacturer Type Description
Inducom Crimp ferrule 13,7 - 15,0mm
Alternative product number
61 03 000 0060
Manufacturer Name
HARTING
Delivery Time
45
Product type
Inducom Crimp ferrule 13,7 - 15,0mm
Manufacturer product description
Crimp ferrule, Inner diameter: 13.7 mm, Outer diameter: ‌15 mm
Manufacturer product designation
Crimp ferrule, Inner diameter: 13.7 mm, Outer diameter: ‌15 mm
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD