您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 61030000147
HARTING
Interface connectors
D-Sub Subminiature D connectors
Accessories
Powered by
CAD模型選擇
{harting_qs/1/17/61/18121.prj},{NB=61030000147},{MANUID=61030000147},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{PREVIEW=../../../_pool_/71/97/9c61030000044.tif__web.png},{DESCSHORT=Cable clamp, D-Sub 5, Cable diameter: 14 ... 16 mm},{DESCLONG=Cable clamp, D-Sub 5, Cable diameter: 14 ... 16 mm},{MANUTYPEDESC=InduCom cable clamp 50P hood 14-16mm},{SUPPLIERALTNO=61 03 000 0147},{MANUNAME=HARTING},{DELTIME=42},{AAO057=InduCom cable clamp 50P hood 14-16mm},{AAU734=Cable clamp, D-Sub 5, Cable diameter: 14 ... 16 mm},{AAW338=Cable clamp, D-Sub 5, Cable diameter: 14 ... 16 mm},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=357},{AAO676=61 03 000 0147},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom cable clamp 50P hood 14-16mm
Bill of material
HARTING 61030000147
Product number of the Manufacturer
61030000147
Preview
Short Description
Cable clamp, D-Sub 5, Cable diameter: 14 ... 16 mm
Long Description
Cable clamp, D-Sub 5, Cable diameter: 14 ... 16 mm
Manufacturer Type Description
InduCom cable clamp 50P hood 14-16mm
Alternative product number
61 03 000 0147
Manufacturer Name
HARTING
Delivery Time
42
Product type
InduCom cable clamp 50P hood 14-16mm
Manufacturer product description
Cable clamp, D-Sub 5, Cable diameter: 14 ... 16 mm
Manufacturer product designation
Cable clamp, D-Sub 5, Cable diameter: 14 ... 16 mm
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型