??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom 9P side-entry spring/slide
Bill of material
HARTING 61030010022
Preview
Product number of the Manufacturer
61030010022
Short Description
Shell housing, With internal earth, Size: D-Sub 1, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Zinc die-cast
Long Description
Shell housing, With internal earth, Size: D-Sub 1, Spring or slide locking, Top/side entry, 2x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Manufacturer Type Description
InduCom 9P side-entry spring/slide
Alternative product number
61 03 001 0022
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Without
two piece
Yes
Brand
D-Sub InduCom
Manufacturer product designation
InduCom 9P side-entry spring/slide
material
Zink print cast
splitable
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD