??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom 9p S40°-entry kn-screw M3 w/o
Bill of material
HARTING 61030013013010
Product number of the Manufacturer
61030013013010
Preview
Short Description
Shell housing, Without internal earth, Size: D-Sub 1, Knurled screw, Thread M3, 40° side entry, 1x, Material (hood/housing): Zinc die-cast
Long Description
Shell housing, Without internal earth, Size: D-Sub 1, Knurled screw, Thread M3, 40° side entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Manufacturer Type Description
InduCom 9p S40°-entry kn-screw M3 w/o
Alternative product number
61 03 001 3013 010
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Screw
two piece
Yes
Brand
D-Sub InduCom
Manufacturer product designation
InduCom 9p S40°-entry kn-screw M3 w/o
material
Zink print cast
splitable
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models