??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom 9p S40°-entry hexscrew 4-40
Bill of material
HARTING 61030012013
Preview
Product number of the Manufacturer
61030012013
Short Description
Shell housing, With internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread 4-40 UNC, 40° side entry, 1x
Long Description
Shell housing, With internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread 4-40 UNC, 40° side entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Manufacturer Type Description
InduCom 9p S40°-entry hexscrew 4-40
Alternative product number
61 03 001 2013
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
two piece
Yes
Brand
D-Sub InduCom
Manufacturer product designation
InduCom 9p S40°-entry hexscrew 4-40
material
Zink print cast
splitable
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD