您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 61030019010101
HARTING
Interface connectors
D-Sub Subminiature D connectors
Hoods/Housings
Powered by
CAD模型選擇
{harting_qs/1/17/155/18484.prj},{NB=61030019010101},{MANUID=61030019010101},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85389099},{DESCSHORT=Shell housing, With internal earth, Size: D-Sub 1, Female screw lock, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Zinc die-cast},{DESCLONG=Shell housing, With internal earth, Size: D-Sub 1, Female screw lock, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30},{MANUTYPEDESC=InduCom 9p 1T-entry w. female screw 4-40},{SUPPLIERALTNO=61 03 001 9010 101},{MANUNAME=HARTING},{DELTIME=42},{AAB373=Female screw lock, Screw},{AAM327=Yes},{AAO742=D-Sub InduCom},{AAW338=InduCom 9p 1T-entry w. female screw 4-40},{BAB664=Zink print cast}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom 9p 1T-entry w. female screw 4-40
Bill of material
HARTING 61030019010101
Product number of the Manufacturer
61030019010101
Short Description
Shell housing, With internal earth, Size: D-Sub 1, Female screw lock, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Zinc die-cast
Long Description
Shell housing, With internal earth, Size: D-Sub 1, Female screw lock, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Manufacturer Type Description
InduCom 9p 1T-entry w. female screw 4-40
Alternative product number
61 03 001 9010 101
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Female screw lock, Screw
two piece
Yes
Brand
D-Sub InduCom
Manufacturer product designation
InduCom 9p 1T-entry w. female screw 4-40
material
Zink print cast
splitable
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型