您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 61030011010010
HARTING
Interface connectors
D-Sub Subminiature D connectors
Hoods/Housings
Powered by
CAD模型選擇
{harting_qs/1/17/155/18169.prj},{NB=61030011010010},{MANUID=61030011010010},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/98/c2/bf6103001x010.tif__web.png},{DESCSHORT=Shell housing, Without internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread M3, Top entry, 1x},{DESCLONG=Shell housing, Without internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread M3, Top entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30},{MANUTYPEDESC=InduCom 9p 1T-entry hexscrew M3 w/o},{SUPPLIERALTNO=61 03 001 1010 010},{MANUNAME=HARTING},{DELTIME=28},{AAB373=Screw},{AAM327=Yes},{AAO742=D-Sub InduCom},{AAW338=InduCom 9p 1T-entry hexscrew M3 w/o}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom 9p 1T-entry hexscrew M3 w/o
Bill of material
HARTING 61030011010010
Product number of the Manufacturer
61030011010010
Preview
Short Description
Shell housing, Without internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread M3, Top entry, 1x
Long Description
Shell housing, Without internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread M3, Top entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Manufacturer Type Description
InduCom 9p 1T-entry hexscrew M3 w/o
Alternative product number
61 03 001 1010 010
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Screw
two piece
Yes
Brand
D-Sub InduCom
Manufacturer product designation
InduCom 9p 1T-entry hexscrew M3 w/o
material
Zink print cast
splitable
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
HU
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型