??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom 9p 1T-entry hexscrew M3 cod
Bill of material
HARTING 61030011010123
Product number of the Manufacturer
61030011010123
Preview
Short Description
Shell housing, With internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread M3, Top entry, 1x
Long Description
Shell housing, With internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread M3, Top entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Manufacturer Type Description
InduCom 9p 1T-entry hexscrew M3 cod
Alternative product number
61 03 001 1010 123
Manufacturer Name
HARTING
Delivery Time
42
Type of interlock
Screw
two piece
Yes
Brand
D-Sub InduCom
Manufacturer product designation
InduCom 9p 1T-entry hexscrew M3 cod
material
Zink print cast
splitable
Yes
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели