??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom 37p T&S-entry hexscrew M3
Bill of material
HARTING 61030011018
Product number of the Manufacturer
61030011018
Preview
Short Description
Shell housing, With internal earth, Size: D-Sub 4, Hexagonal screw with captive washer, Thread M3, Top/side entry, 3x
Long Description
Shell housing, With internal earth, Size: D-Sub 4, Hexagonal screw with captive washer, Thread M3, Top/side entry, 3x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Manufacturer Type Description
InduCom 37p T&S-entry hexscrew M3
Alternative product number
61 03 001 1018
Manufacturer Name
HARTING
Delivery Time
7
Type of interlock
Screw
two piece
Yes
Brand
D-Sub InduCom
Manufacturer product designation
InduCom 37p T&S-entry hexscrew M3
material
Zink print cast
splitable
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models