??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom 25P T&S-entry spring/slide
Bill of material
HARTING 61030010012
Preview
Product number of the Manufacturer
61030010012
Short Description
Shell housing, With internal earth, Size: D-Sub 3, Spring or slide locking, Top/side entry, 3x, Material (hood/housing): Zinc die-cast
Long Description
Shell housing, With internal earth, Size: D-Sub 3, Spring or slide locking, Top/side entry, 3x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
Manufacturer Type Description
InduCom 25P T&S-entry spring/slide
Alternative product number
61 03 001 0012
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Without
two piece
Yes
Brand
D-Sub InduCom
Manufacturer product designation
InduCom 25P T&S-entry spring/slide
material
Zink print cast
splitable
Yes
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models