??
Catalog navigation
Seleção de modelos em CAD
Available products: 29
HELP_VARIABLE
Company
SCHUNK
Description
IN - Inductive Proximity Switches
Bill of material
SCHUNK-0301568 IN 50-S-M8
ID
Description
Further product information
Zur Produktseite
EPLAN Data Portal
Meassuring principle
induktiv
Switching function
Type of switching
PNP
Number of switching points
Teach function
Switching distance
mm
Switching hysterisis from the nominal switching distance
Max. switching frequency
Hz
Min./max. ambient temperature
°C
LED display in sensor
Type of voltage
DC
Nominal voltage
24 V
Min./max. operating voltage
°C
Voltage drop
V
Max. switching current
V
Short circuit protection
Protected against polarity reversal
ja
Housing material
Cable connector/cable end
Cable length L
cm
Cable diameter D
mm
Cable design (wire cross section / number of wires)
Cable sheath material
Min. bending radius (dynamic)
mm
Min. bending radius (static)
mm
Weight
kg
Protection class IP (sensor, plugged)
67
Protection class
Customs tariff number
Previews
3D
2D
Baixar modelos em CAD