目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
T-K-10-D/H-100-K/0.5-1-TR
LAPP
EPIC® SENSORS Temperature Sensors
EPIC® SENSORS T-K / T-AK / T-AKK Immersible thermocouple sensor
Powered by
CAD模型選擇
{lapp_kabel/epic_sensors/immersible_thermocouple_sensor/immersible_therm_sensor_asmtab.prj},{NB=T-K-10-D/H-100-K/0.5-1-TR},{TR=T},{ST=K},{OD=10},{CN=No cooling neck},{CH=D/H},{L=100},{TS=K},{AC=1},{CON=TR},{VER=1},{PPATH=immersible_therm_sensor_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
LAPP
Description
Immersible thermocouple sensor - EPIC® SENSORS
Bill of material
T-K-10-D/H-100-K/0.5-1-TR
article no.
T-K-10-D/H-100-K/0.5-1-TR
Thermometer type
thermocouple
2 x thermocouple
thermocouple
2 x thermocouple
Sensor type
Gass tight ceramic well
Flame proof ceramic outer tube, internal well penetrable by gas
Flame proof ceramic outer tube, gass tight internal well
Gass tight ceramic well
Flame proof ceramic outer tube, internal well penetrable by gas
Flame proof ceramic outer tube, gass tight internal well
Sensor element outer diamater ØOD
10
15
24
10
15
24
mm
Connection head
Connection head D with snap lock ✔
Connection head D with snap lock
Connection head D with snap lock
Connection head B
Connection head B
Connection head D with snap lock and double barrel (2x cable gland)
Connection head D with snap lock and double barrel (2x cable gland)
High cover connection head with cnap lock
High cover connection head with cnap lock
High cover connection head with snap lock and double barrel (2x cable gland)
High cover connection head with snap lock and double barrel (2x cable gland)
ATEX compatible connection head
ATEX compatible connection head
Acid proof connection head
Acid proof connection head
Connection head N
Connection head N
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
Thermometer specification
Thermocouple, Type K
Thermocouple, Type N
Thermocouple, Type J
Thermocouple, Type S
Thermocouple, Type R
Thermocouple, Type B
Thermocouple, Type K
Thermocouple, Type N
Thermocouple, Type J
Thermocouple, Type S
Thermocouple, Type R
Thermocouple, Type B
Accuracy class
1 accuracy class (standard delivery)
2 accuracy class
3 accuracy class
1 accuracy class (standard delivery)
2 accuracy class
3 accuracy class
Connection
Wires for transmitter connection
With ceramic terminal block
Wires for transmitter connection
With ceramic terminal block
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型