??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ICONN Systems
Description
iMINI-B 1" Circular Connectors MINI - B Size Waterproof IP67
Bill of material
iMINIB-P8MS-M001
Part Number
iMINIB-P8MS-M001
Series
iMINI
Shell Size
B - Style II (1" Thread)
Shielding
Connector Type End A
Number of Contacts End A
Contact Gender End A
Overmold Style End A
Cable Style
Connector Type End B
Number of Contacts End B
Contact Gender End B
Overmold Style End B
Unit
Length
Previews
3D
Dimension
2D
Download CAD models