??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
IKXX, IKXZ, IKXK, IKXT, IKYX, IKYZ, IKYK, IKYT, IKKX, IKKZ, IKKK, IKKT, BIKXX, BIKXZ, BIKXK, BIKXT, BIKYX, BIKYZ, BIKYK, BIKYT, BIKKX, BIKKZ, BIKKK, BIKKT, MIKXX, MIKXZ, MIKXK, MIKXT, MIKYX, MIKYZ, MIKYK, MIKYT, MIKKX, MIKKZ, MIKKK, MIKKT, AIKXX, AIKXZ, AIKXK, AIKXT, AIKYX, AIKYZ, AIKYK, AIKYT, AIKKX, AIKKZ, AIKKK, AIKKT - Angle Plates - Mounting Hole Selectable Type
Bill of material
IKXX200-120
Part Number
Material
Surface Treatment
Side A Hole Shape Selection
Side H Hole Shape Selection
H
mm
A
mm
W Angle Plate Body
100 mm
T Angle Plate Body
mm
T1 Angle Plate Body
mm
X Shape Selection
mm
F Shape Selection
mm
Y Shape Selection
mm
G Shape Selection
mm
a Shape Selection
0 mm
h Shape Selection
0 mm
Previews
3D
Dimension
2D
Download CAD models