??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
IJ7 Series - IJ7 Series - 4,00 mm IsoRate 75 ohm High Isolation RF Jack Strip
Bill of material
IJ7-01-05.0-L-S-1-TR
Part Number
IJ7-01-05.0-L-S-1-TR
Series
IJ7
Number Of Positions
Lead Style
-05.0
Plating Option
-L: 10µ" Selective Gold In Contact Area, Matte Tin On Tail
Row Specification
Tail Option
-1: .062" Thick Board
Tape And Reel Option
-TR: Tape & Reel
Previews
3D
Dimension
2D
Download CAD models