IITV23-S6F2-2U
SMC
bp4_air_line_equipment
air_line_equipment
ITV Electro-Pneumatic Regulator
iitv23
Manifold Base
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/itv/iitv23/manifold_base/iitv23_s6_base_asmtab.prj},{NB=IITV23-S6F2-2U},{SIUNIT=(F) PROFINET},{EPLATE=2},{IOUS=},{ES=2},{PEENTRY=U},{MOUNTING=},{IO=I/O SPEC=>},{IOST1=},{IOST2=},{IOST3=},{IOST4=},{IOST5=},{IOST6=},{IOST7=},{IOST8=},{PPATH=iitv_base/assembly/iitv23_s6_base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
IITV23-S6-BASE - Plug-in/Electro-Pneumatic Regulator/Manifold Base
Bill of material
IITV23-S6F2-2U
SI unit
(F) PROFINET
End plate
(2) M12 power supply connector, B-coded
(3) 7/8 inch power supply connector
(4) M12 power supply connector IN/OUT, A-coded, Pin arrangement 1
(5) M12 power supply connector IN/OUT, A-coded, Pin arrangement 2
(2) M12 power supply connector, B-coded
(3) 7/8 inch power supply connector
(4) M12 power supply connector IN/OUT, A-coded, Pin arrangement 1
(5) M12 power supply connector IN/OUT, A-coded, Pin arrangement 2
I/O unit stations
(-) None
(1) 1 station
(2) 2 station
(3) 3 station
(4) 4 station
(5) 5 station
(6) 6 station
(7) 7 station
(8) 8 station
(-) None
(1) 1 station
(2) 2 station
(3) 3 station
(4) 4 station
(5) 5 station
(6) 6 station
(7) 7 station
(8) 8 station
Electro-pneumatic regulator stations
P, E port entry
(U) U side
(D) D side
(B) Both side
(C) U side,Built-in silencer
(E) D side,Built-in silencer
(F) Both sides,Built-in silencer
(U) U side
(D) D side
(B) Both side
(C) U side,Built-in silencer
(E) D side,Built-in silencer
(F) Both sides,Built-in silencer
Mounting and option
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
IO
I/O SPEC=>
I/O unit station 1
N/A
N/A
I/O unit station 2
N/A
N/A
I/O unit station 3
N/A
N/A
I/O unit station 4
N/A
N/A
I/O unit station 5
N/A
N/A
I/O unit station 6
N/A
N/A
I/O unit station 7
N/A
N/A
I/O unit station 8
N/A
N/A
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성